IESNA:LM-63-2002
[TEST]P1056004
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DR-S1195D950-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 4, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]5000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2051
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 41.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1467.6 1453.2 1448.8 1437.3 1420.1 1399.9 1375.5 1346.7 1316.5 1280.5
1241.7 1201.4 1156.8 1110.7 1063.3 1014.3 964 915.1 859 808.6
753.9 699.2 646 589.9 535.2 479.1 423 366.9 309.3 254.7
201.4 149.6 102.2 59 21.6 0 0
1467.6 1470.4 1460.4 1441.7 1415.8 1385.5 1346.7 1305 1258.9 1207.1
1155.3 1099.2 1040.2 979.8 916.5 853.2 788.5 723.7 659 595.7
528 464.7 401.4 338.1 276.2 217.3 162.6 110.8 67.6 34.5
21.6 11.5 4.3 1.4 0 0 0
1467.6 1456 1435.9 1405.7 1364 1313.6 1257.5 1195.6 1128 1054.6
979.8 900.7 821.5 739.5 659 581.3 502.1 427.3 353.9 283.4
220.1 161.1 106.5 57.6 28.8 23 15.8 10.1 5.8 2.9
1.4 1.4 0 0 0 0 0
1467.6 1457.5 1428.7 1387 1332.3 1267.6 1198.5 1117.9 1031.6 941
850.3 758.2 664.7 578.4 490.6 407.2 328 253.2 188.5 128.1
74.8 33.1 24.5 18.7 14.4 8.6 5.8 2.9 1.4 1.4
1.4 1.4 0 0 0 0 0
1467.6 1458.9 1434.5 1388.4 1328 1257.5 1179.8 1094.9 1002.8 905
807.2 707.9 612.9 520.8 431.6 346.7 269.1 198.6 136.7 80.6
34.5 25.9 20.1 14.4 10.1 5.8 4.3 1.4 1.4 1.4
0 0 0 0 0 0 0
